Presence detector 360°, 1 channel, wall mounted, white EE810

EAN-Nr.
3250612258109
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Bus system
    Without
  • Fixing mode
    surface-mounting
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50 Hz
Dimensions
  • Height of installed product
    31 mm
  • Width of installed product
    100 mm
Reach distance
  • Max. transmission range
    12m
Power supply
  • Supply voltage
    230 V
Detection
  • Detection angle
    360 °
Materials
  • Colour
    pure white
  • RAL colour
    RAL 9010 - Pure white
  • Material
    plastic
Lighting control
  • Brightness measurement range
    5 / 1200 Lux
Installation, mounting
  • Maximum Mounting Height
    4 m
Equipment
  • Angle of horizontal detection
    360 °
Safety
  • Protection class
    isol.class II
Use conditions
  • Operating temperature
    0…45 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.