The store will not work correctly in the case when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Presence detector 360°, 1 channel, wall mounted, white
EE810
You have to log in with your myHager profile to see prices and to order.
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Fixing mode
surface-mounting
Rated operational voltage Ue
230 V
Height of installed product
31 mm
Width of installed product
100 mm
Max. transmission range
12m
RAL colour
RAL 9010 - Pure white
Brightness measurement range
5 / 1200 Lux
Maximum Mounting Height
4 m
Angle of horizontal detection
360 °
Protection class
isol.class II
Operating temperature
0…45 °C
See more
See less
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.