EE805A

Movement detector 360° flush mounted with normally open contact
EAN
3250612258758
Quantity
1
Trade price*
£0.00 /prt.*
  • Architecture
    • Fixing mode
      section make
  • Functions
    • Function
      can only be used as individual unit
  • Main electrical features
    • Rated operational voltage Ue
      230 V
    • Frequency
      50;60 Hz
  • Dimensions
    • Height of installed product
      15.5 mm
    • Length
      75 mm
    • Width of installed product
      19 mm
  • Frequency
    • Frequency
      50;60 Hz
  • Power
    • Halogen switching capacity 230V
      0 / 2300 W
    • Max. power with fluo uncompensated lamps
      1000 VA
    • Incandescent bulb power
      0 / 2300 W
  • Capacity
    • Breaking capacity
      10A 230V AC1
  • Power supply
    • Supply voltage
      230 V +10% ; -15%
  • Detection
    • Detection angle
      360 °
  • Materials
    • Colour
      white
  • Lighting control
    • Brightness measurement range
      5 / 1000 Lux
  • Installation, mounting
    • Mounting type
      flush-mounted
    • Maximum Mounting Height
      4 m
  • Connection
    • Type of contacts
      NO
    • Type of connection
      with plug-in terminals
  • Settings
    • Time delayed range
      5s to 30 min
    • Setting
      with potentiometers for setting the response brightness and delay time
  • Scope of delivery
    • Component
      with fitting material
  • Safety
    • Protection index IP
      IP21
    • Protection class
      isol.class II
  • Use conditions
    • Operating temperature
      -5/45 °C
    • Storage temperature
      -20/60 °C
  • Temperature
    • Operating temperature
      0/45 °C
  • Identification
    • Application, usage
      Motion detector
Documentations
Product environmental profile for EE805A 440 kbpdfDownload
Instruction manuals for EE805A 937 kbpdfDownload
Service brochure 12351 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.