Cell for twilight switch, flush mounted EE002

EAN-Nr.
3250612250028
Packaging
1 Prt.
£137.94
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    90 mm
  • Height of installed product
    40 mm
  • Width of installed product
    40 mm
Power supply
  • Supply voltage
    230 V
Materials
  • RAL colour
    RAL 9005 - Jet black
Lighting control
  • Brightness measurement range
    5 / 2000 Lux
Installation, mounting
  • Mounting type
    flush-mounted
Use conditions
  • Operating temperature
    -30…60 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.