ECR310D

3 Phase kWhmeter direct 125A 6M MODBUS MID
EAN
3250612231461
Quantity
1
Trade price*
£378.53 /prt.*
  • Architecture
    • Bus system
      MODBUS
    • Number of poles
      4 P
    • Type of pole
      3P ; 3P+N
    • Fixing mode
      DIN rail type O (symmetrical)
  • Main electrical features
    • Rated operational voltage Ue
      480 V
      92 V
    • Frequency
      50 Hz
    • Rated current
      125 A
    • Type of supply voltage
      AC
  • Voltage
    • Max operating voltage
      300 V
    • Rated impulse withstand voltage
      6 kV
  • Dimensions
    • Depth of installed product
      60 mm
    • Height of installed product
      92 mm
    • Width of installed product
      107 mm
  • Power
    • Power consumed
      2 VA
    • Total power loss under IN
      0.6 W
  • Measurement
    • Type of measuring instrument
      electronical
  • Capacity
    • Number of modules
      6
  • Power supply
    • Supply voltage
      400 V ± 20%
  • Installation, mounting
    • Tightening torque
      5Nm
    • Mounting type
      din-Rail
  • Equipment
    • Type of display
      retro illuminated display
    • Type of counter
      4 wires counter
  • Standards
    • Standard text
      IEC 62053-21 / 23
      IEC 61557-12
      EN 50470-1 / 3
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP20
    • Protection class
      isol.class II
  • Use conditions
    • Operating temperature
      -25 °C
      55 °C
Documentations
Product environmental profile for ECR310D 427 KBpdfDownload
EU Declaration of conformity for ECR310D 245 KBpdfDownload
Instruction manuals for ECR310D 1 MBpdfDownload
Product Attachment for ECR310D 177 KBxlsDownload
EU Declaration of conformity for ECR310D 58 KBpdfDownload
Commercial Distribution Catalogue 13753 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.