3 Phase kWhmeter direct 125A 6M S0 MID ECP310D

EAN-Nr.
3250612231409
Packaging
1 Prt.
£448.08
/ piece *

Technical characteristics

Architecture
  • Number of poles
    4 P
Main electrical features
  • Rated operational voltage Ue
    92 / 480 V
  • Frequency
    50 Hz
  • Type of supply voltage
    AC
Voltage
  • Max operating voltage
    300 V
  • Rated impulse withstand voltage
    6 kV
Dimensions
  • Depth of installed product
    60 mm
  • Height of installed product
    92 mm
  • Width of installed product
    107 mm
Power
  • Power consumed
    2 VA
  • Total power loss under IN
    0.6 W
Measurement
  • Type of measuring instrument
    electronical
Installation, mounting
  • Tightening torque
    5Nm
Equipment
  • Type of display
    retro illuminated display
  • Type of counter
    4 wires counter
Standards
  • Standard text
    EN 50470-1 / 3 ; IEC 62053-21 / 23 ; IEC 61557-12
Safety
  • Protection index IP
    IP20
  • Protection class
    isol.class II
Use conditions
  • Operating temperature
    -25…55 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.