EC365B

3Ph Kwhmeter direct 100A bi-directionnal
EAN
3250612233656
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Number of poles
      3 P
    • Type of pole
      3P+N
    • Fixing mode
      DIN rail type O (symmetrical)
  • Main electrical features
    • Rated operational voltage Ue
      195 / 400 / 460 V
    • Frequency
      50;60 Hz
    • Rated current
      100 A
  • Dimensions
    • Height of installed product
      90 mm
  • Power
    • Power consumed
      7.5 VA
    • Total power loss under IN
      1.8 W
  • Measurement
    • Type of measuring instrument
      electronical
  • Capacity
    • Number of modules
      7
  • Power supply
    • Supply voltage
      230;400 V +;- 15%
  • Connection
    • Connection cross-sect. flexible conductor
      2,5 ; 35mm²
    • Connection cross-sect. rigid cable
      2,5 ; 35mm²
  • Safety
    • Protection index IP
      IP20
  • Use conditions
    • Storage temperature
      -25/70 °C
  • Temperature
    • Operating temperature
      -10/55 °C
Documentations
Product data sheets for EC365B 47 kbpdfDownload
Instruction manuals for EC365B 2380 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.