3Ph Kwhmeter direct 63A EC350

EAN-Nr.
3250612233502
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Number of poles
    3 P
  • Type of pole
    3P+N
  • Fixing mode
    DIN rail type O (symmetrical)
Main electrical features
  • Rated operational voltage Ue
    185 / 400 / 460 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    4 kV
Dimensions
  • Height of installed product
    90 mm
  • Width of installed product
    72 mm
Power
  • Power consumed
    8.4 VA
  • Total power loss under IN
    1.8 W
Measurement
  • Type of measuring instrument
    electronical
Power supply
  • Supply voltage
    400 V ± 20%
Connection
  • Connection cross-sect. flexible conductor
    1 / 16mm²
  • Connection cross-sect. rigid cable
    1,5 / 16mm²
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -10…55 °C

Downloads

  • Product image

    Image EC350  | Hager

    Product Image EC350

  • Product notice

    Image Instruction manuals for EC350  | Hager

    Instruction manuals for EC350

    Compteur energie triphase entree directe 63A EC350 EC352

    PDF
    313 KB
  • Product datasheet

    Image Product data sheets for EC350  | Hager

    Product data sheets for EC350

    UK_MD_TDS_KwHMeters

    PDF
    47 KB
  • Product ROHS

    Image RoHS certificate for EC350  | Hager

    RoHS certificate for EC350

    PDF
    33 KB
    Image RoHS certificate for EC350  | Hager

    RoHS certificate for EC350

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.