CR64AX/1.0
CR64AX c/w 4 Core 0.75mm2 1m PVC Lead
EAN
5015652041726
Quantity
1
Trade price*
£26.20 /prt.*
- Main electrical features
- Rated operational voltage Ue207 V
230 V
253 V - Rated current6 A
-
- Materials
- Colourpure white
-
- Connection
- Cable EndPrepared - end of barrel closed
-
- Cable
- Conductor Size0.75 mm²
- Cable MaterialPVC
- Cable StandardBS 6141
-
- Equipment
- Number of terminations -sockets5
- Number of terminations -plugs4
- Contact MaterialPhosphor Bronze
-
- Use
- Mechanical Load5 Kg maximum
-
- Safety
- InflammabilityUL 94 V0
-
- Identification
- Application, usageLight control
-
Documentations
Service brochure | 12351 kb | Download |
More documentation
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
