RCCB 2P 100A 300mA AC Class CF284U

EAN-Nr.
3250611663331
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Neutral position
    right
  • Number of poles
    2 P
  • Fixing mode
    DIN rail type O (symmetrical)
Main electrical features
  • Frequency
    50 Hz
Electric current
  • Rated residual operating current
    300 mA
  • Rated conditional short-circuit current Inc according to EN 61008-1
    6 kA
Electric current / temperature
  • Rating current 30°C
    100 A
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35 mm
Power
  • Total power loss under IN
    14.3 W
Tripping
  • Short-time delayed tripping
    No
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    4000
Connection
  • Type of connection
    with screw
Standards
  • Standard text
    EN 61008-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • Residual current type
    AC
Use conditions
  • Operating temperature
    -25…40 °C

Downloads

  • Product image

    Image CF284U  | Hager

    Product Image CF284U

  • Product declaration

    Image EU Declaration of conformity for CF284U  | Hager

    EU Declaration of conformity for CF284U

    Declaration

    PDF
    587 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.