RCCB 1P+N 25A 30mA F CDF525U

EAN-Nr.
3250611623953
Packaging
1 Prt.
Price
£164.05
/ piece *

Technical characteristics

Architecture
  • Neutral position
    right
  • Number of poles
    2 P
  • Type of pole
    1P+N
  • Fixing mode
    DIN rail type O (symmetrical)
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50 Hz
  • Type of supply voltage
    AC
Voltage
  • Rated insulation voltage
    500 V
  • Max operating voltage
    253 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated residual operating current
    30 mA
  • Rated conditional short-circuit current Inc according to EN 61008-1
    10 kA
Electric current / temperature
  • Rating current 30°C
    25 A
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    85 mm
  • Width of installed product
    36 mm
Power
  • Total power loss under IN
    1.77 W
Tripping
  • Short-time delayed tripping
    Yes
Endurance
  • Electric endurance in number of cycles
    10000
  • Number of mechanical operations
    20000
Equipment
  • Can be accessorized
    Yes
Standards
  • Standard text
    EN 61008-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • Residual current type
    F
Use conditions
  • Operating temperature
    -25…70 °C

Downloads

  • Product image

    Image CDF525U  | Hager

    Product Image CDF525U

  • Product notice

    Image Instruction manuals for CDF525U  | Hager

    Instruction manuals for CDF525U

    PDF
    1 MB
  • Product declaration

    Image EU Declaration of conformity for CDF525U  | Hager

    EU Declaration of conformity for CDF525U

    Declaration

    PDF
    941 KB
    Image EU Declaration of conformity for CDF525U  | Hager

    EU Declaration of conformity for CDF525U

    Declaration

    PDF
    1 MB
  • Product environment profile

    Image Product environmental profile for CDF525U  | Hager

    Product environmental profile for CDF525U

    PDF
    381 KB
  • Product ROHS

    Image RoHS certificate for CDF525U  | Hager

    RoHS certificate for CDF525U

    PDF
    33 KB
    Image RoHS certificate for CDF525U  | Hager

    RoHS certificate for CDF525U

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.