RCCB 2P 63A 30mA AC Class CDC263U

EAN-Nr.
3250611614982
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Neutral position
    right
  • Number of poles
    2 P
  • Fixing mode
    DIN rail type O (symmetrical)
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated residual operating current
    30 mA
  • Rated conditional short-circuit current Inc according to EN 61008-1
    6 kA
Electric current / temperature
  • Rating current 30°C
    63 A
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35 mm
Power
  • Total power loss under IN
    8.1 W
Tripping
  • Short-time delayed tripping
    No
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    4000
Installation, mounting
  • Tightening torque
    2,8Nm
Connection
  • Connection cross-sect. flexible conductor
    16mm²
  • Connection cross-sect. rigid cable
    25mm²
  • Type of connection
    with screw
Standards
  • Standard text
    EN 61008-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • Residual current type
    AC
Use conditions
  • Operating temperature
    -25…40 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.