CDC225U

RCCB 2P 25A 30mA AC Class
EAN
3250611614968
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Neutral position
      right
    • Number of poles
      2 P
    • Fixing mode
      Din-Rail
  • Main electrical features
    • Rated operational voltage Ue
      230 V
    • Frequency
      50 Hz
    • Rated current
      25 A
  • Voltage
    • Rated insulation voltage
      500 V
    • Rated impulse withstand voltage
      4000 V
  • Electric current
    • Rated residual operating current
      30 mA
    • Breaking and opening capacity
      1.5 kA
    • Rated conditional short-circuit current Inc according to EN 61008-1
      6 kA
  • Electric current / temperature
    • Rating current 30°C
      25 A
  • Dimensions
    • Depth of installed product
      70 mm
    • Height of installed product
      83 mm
    • Width of installed product
      35 mm
  • Power
    • Total power loss under IN
      2.32 W
  • Tripping
    • Short-time delayed tripping
      No
    • Residual current trip mode
      Undelayed
  • Endurance
    • Electric endurance in number of cycles
      2000
    • Number of mechanical operations
      4000
  • Capacity
    • Number of modules
      2
  • Installation, mounting
    • Tightening torque
      2,8Nm
  • Connection
    • Connection cross-sect. flexible conductor
      16mm²
    • Connection cross-sect. rigid cable
      25mm²
    • Type of connection
      with screw
  • Standards
    • Standard text
      EN 61008-1
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP20
    • Residual current type
      AC
  • Use conditions
    • Operating temperature
      -25/40 °C
    • Storage temperature
      -55/70 °C
  • Temperature
    • Operating temperature
      -25/40 °C
Documentations
Instruction manuals for CDC225U 900 kbpdfDownload
Product environmental profile for CDC225U 425 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.