ARC940U

MCB with dangerous arc detection 1P+N 6kA B-40A 2M
EAN
3250611311966
Quantity
1
Trade price*
£158.20 /prt.*
  • Architecture
    • Neutral position
      right
    • Number of poles
      2 P
    • Type of pole
      1P+N
    • Curve
      B
  • Main electrical features
    • Rated operational voltage Ue
      230 V
    • Rated current
      40 A
    • Type of supply voltage
      AC
  • Voltage
    • Rated insulation voltage
      500 V
    • Max operating voltage
      253 V
    • Rated impulse withstand voltage
      4 kV
  • Electric current
    • Rated service breaking capacity Ics AC according IEC 60898-1
      6 kA
  • Electric current / temperature
    • Rating current 30°C
      40 A
  • Dimensions
    • Depth of installed product
      70 mm
    • Height of installed product
      85 mm
    • Width of installed product
      35.5 mm
  • Power
    • Total power loss under IN
      11.98 W
  • Endurance
    • Electric endurance in number of cycles
      2000
    • Number of mechanical operations
      4000
  • Capacity
    • Number of modules
      2
  • Installation, mounting
    • Tightening torque
      2Nm
  • Accessories included
    • Type of accessory
      AFDD
  • Equipment
    • Quick connect
      no
    • Can be accessorized
      Yes
  • Standards
    • Standard text
      IEC 60898-1
      EN 62606
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP20
Documentations
Instruction manuals for ARC940U 665 KBpdfDownload
Product environmental profile for ARC940U 396 KBpdfDownload
Residential Distribution Catalogue 4636 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.