MCB with dangerous arc detection 1P+N 6kA B-16A 2M ARC916U

EAN-Nr.
3250611311928
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Neutral position
    right
  • Number of poles
    2 P
  • Type of pole
    1P+N
  • Curve
    B
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Type of supply voltage
    AC
Voltage
  • Rated insulation voltage
    500 V
  • Max operating voltage
    253 V
  • Rated impulse withstand voltage
    4 kV
Electric current
  • Rated service breaking capacity Ics AC according IEC 60898-1
    6 kA
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    6 kA
Electric current / temperature
  • Rating current 30°C
    16 A
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    85 mm
  • Width of installed product
    35.5 mm
Power
  • Total power loss under IN
    5.22 W
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    4000
Installation, mounting
  • Tightening torque
    2Nm
Accessories included
  • Type of accessory
    AFDD
Equipment
  • Can be accessorized
    Yes
Standards
  • Standard text
    EN 62606, IEC 60898-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…60 °C

Downloads

  • Product image

    Image ARC916U  | Hager

    Product Image ARC916U

  • Product notice

    Image Instruction manuals for ARC916U  | Hager

    Instruction manuals for ARC916U

    PDF
    665 KB
  • Product declaration

    Image EU Declaration of conformity for ARC916U  | Hager

    EU Declaration of conformity for ARC916U

    Declaration

    PDF
    423 KB
  • Product environment profile

    Image Product environmental profile for ARC916U  | Hager

    Product environmental profile for ARC916U

    PDF
    396 KB
  • Product ROHS

    Image RoHS certificate for ARC916U  | Hager

    RoHS certificate for ARC916U

    PDF
    33 KB
    Image RoHS certificate for ARC916U  | Hager

    RoHS certificate for ARC916U

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.