MCB with dangerous arc detection 1P+N 10kA C-13A 2M ARC563U

EAN-Nr.
3250611311836
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Neutral position
    right
  • Number of poles
    2 P
  • Curve
    C
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Type of supply voltage
    AC
Voltage
  • Rated insulation voltage
    500 V
  • Max operating voltage
    253 V
  • Rated impulse withstand voltage
    4 kV
Electric current
  • Rated service breaking capacity Ics AC according IEC 60898-1
    7.5 kA
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    10 kA
Electric current / temperature
  • Rating current 30°C
    13 A
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    85 mm
  • Width of installed product
    35.5 mm
Power
  • Total power loss under IN
    4.24 W
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    4000
Installation, mounting
  • Tightening torque
    2Nm
Equipment
  • Quick connect
    no
  • Can be accessorized
    Yes
Standards
  • Standard text
    EN 62606 ; IEC 60898-1
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…60 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.