MCB with dangerous arc detection 1P+N 10kA B-40A 2M ARC540U

EAN-Nr.
3250611311805
Packaging
1 Prt.
Price
£221.53
/ piece *

Technical characteristics

Architecture
  • Neutral position
    right
  • Number of poles
    2 P
  • Type of pole
    1P+N
  • Curve
    B
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Type of supply voltage
    AC
Voltage
  • Rated insulation voltage
    500 V
  • Max operating voltage
    253 V
  • Rated impulse withstand voltage
    4 kV
Electric current
  • Rated service breaking capacity Ics AC according IEC 60898-1
    7.5 kA
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    10 kA
Electric current / temperature
  • Rating current 30°C
    40 A
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    85 mm
  • Width of installed product
    35.5 mm
Power
  • Total power loss under IN
    11.98 W
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    4000
Installation, mounting
  • Tightening torque
    2Nm
Accessories included
  • Type of accessory
    AFDD
Equipment
  • Can be accessorized
    Yes
Standards
  • Standard text
    EN 62606, IEC 60898-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…60 °C

Downloads

  • Product image

    Image ARC540U  | Hager

    Product Image ARC540U

  • Product notice

    Image Instruction manuals for ARC540U  | Hager

    Instruction manuals for ARC540U

    PDF
    665 KB
  • Product declaration

    Image EU Declaration of conformity for ARC540U  | Hager

    EU Declaration of conformity for ARC540U

    Declaration

    PDF
    423 KB
  • Product environment profile

    Image Product environmental profile for ARC540U  | Hager

    Product environmental profile for ARC540U

    PDF
    396 KB
  • Product ROHS

    Image RoHS certificate for ARC540U  | Hager

    RoHS certificate for ARC540U

    PDF
    33 KB
    Image RoHS certificate for ARC540U  | Hager

    RoHS certificate for ARC540U

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.