ARC520U

MCB with dangerous arc detection 1P+N 10kA B-20A 2M
EAN
3250611311775
Quantity
1
Trade price*
£169.51 /prt.*
  • Architecture
    • Neutral position
      • right
    • Number of poles
      • 2 P
    • Type of pole
      • 1P+N
    • Curve
      • B
  • Main electrical features
    • Rated operational voltage Ue
      • 230 V
    • Rated current
      • 20 A
    • Type of supply voltage
      • AC
  • Voltage
    • Rated insulation voltage
      • 500 V
    • Max operating voltage
      • 253 V
    • Rated impulse withstand voltage
      • 4 kV
  • Electric current
    • Rated service breaking capacity Ics AC according IEC 60898-1
      • 7.5 kA
  • Electric current / temperature
    • Rating current 30°C
      • 20 A
  • Dimensions
    • Depth of installed product
      • 70 mm
    • Height of installed product
      • 85 mm
    • Width of installed product
      • 35.5 mm
  • Power
    • Total power loss under IN
      • 5.2 W
  • Endurance
    • Electric endurance in number of cycles
      • 2000
    • Number of mechanical operations
      • 4000
  • Capacity
    • Number of modules
      • 2
  • Installation, mounting
    • Tightening torque
      • 2Nm
  • Accessories included
    • Type of accessory
      • AFDD
  • Equipment
    • Quick connect
      • no
    • Can be accessorized
      • Yes
  • Standards
    • Standard text
      • EN 62606
      • IEC 60898-1
    • European directive WEEE
      • concerned
  • Safety
    • Protection index IP
      • IP20
Documentations
Instruction manuals for ARC520U 665 KBPDFDownload
Product environmental profile for ARC520U 396 KBPDFDownload
Commercial Distribution Catalogue 13 MBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.