RCBO Electronic 1M 1P 6kA B-16A 30mA AC Class ADN116

EAN-Nr.
3250611063629
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Neutral position
    right
  • Number of poles
    1 P
  • Type of pole
    1 P
  • Curve
    B
Main electrical features
  • Rated operational voltage Ue
    230 / 240 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    250 V
  • Max operating voltage
    253 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated residual operating current
    30 mA
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    6 kA
Electric current / temperature
  • Rating current 30°C
    16 A
Dimensions
  • Depth of installed product
    73 mm
  • Height of installed product
    0 mm
  • Width of installed product
    0 mm
Power
  • Total power loss under IN
    4.74 W
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    2000
Installation, mounting
  • Tightening torque
    10Nm
Connection
  • Connection cross-sect. flexible conductor
    0
  • Connection cross-sect. rigid cable
    0
Standards
  • Standard text
    IEC 61009-1, EN 61009-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • Residual current type
    AC

Downloads

  • Product image

    Image ADN116  | Hager

    Product Image ADN116

  • Product notice

    Image Instruction manuals for ADN116  | Hager

    Instruction manuals for ADN116

    Notice disjoncteur différentiel BS

    PDF
    733 KB
  • Product declaration

    Image EU Declaration of conformity for ADN116  | Hager

    EU Declaration of conformity for ADN116

    Declaration

    PDF
    129 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.