RCBO 1P+N 4.5kA C-16A 30mA AC Class ADC816F

EAN-Nr.
3250611062752
Packaging
1 Prt.
£189.35
/ piece *

Technical characteristics

Architecture
  • Neutral position
    left
  • Number of poles
    2 P
  • Curve
    C
Main electrical features
  • Rated operational voltage Ue
    240 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Max operating voltage
    0 V
  • Rated impulse withstand voltage
    4 kV
Electric current
  • Rated residual operating current
    30 mA
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    4.5 kA
Electric current / temperature
  • Rating current 30°C
    16 A
Dimensions
  • Depth of installed product
    68 mm
  • Height of installed product
    0 mm
  • Width of installed product
    0 mm
Power
  • Total power loss under IN
    5.2 W
Endurance
  • Electric endurance in number of cycles
    0
  • Number of mechanical operations
    0
Installation, mounting
  • Tightening torque
    10Nm
Connection
  • Type of connection
    with screw
Standards
  • Standard text
    EN 61009-1
Safety
  • Residual current type
    AC
Use conditions
  • Operating temperature
    -25…40 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.