ADB120

RCBO Electronic 1M 1P 10kA B-20A 30mA AC Class
EAN
3250611067498
Quantity
1
Trade price
This product is now obsolete. However, this page remains available for information purposes.
If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Neutral position
      • right
    • Number of poles
      • 1 P
    • Type of pole
      • 1 P
    • Curve
      • B
  • Main electrical features
    • Rated operational voltage Ue
      • 230 / 240 V
    • Frequency
      • 50 Hz
    • Rated current
      • 20 A
  • Voltage
    • Rated insulation voltage
      • 250 V
    • Max operating voltage
      • 253 V
    • Rated impulse withstand voltage
      • 4000 V
  • Electric current
    • Rated residual operating current
      • 30 mA
    • Breaking and opening capacity
      • 6 kA
  • Electric current / temperature
    • Rating current 30°C
      • 20 A
  • Dimensions
    • Depth of installed product
      • 73 mm
    • Height of installed product
      • 115 mm
    • Width of installed product
      • 17.8 mm
  • Power
    • Total power loss under IN
      • 5.76 W
  • Endurance
    • Electric endurance in number of cycles
      • 2000
    • Number of mechanical operations
      • 1000
  • Capacity
    • Number of modules
      • 1
  • Installation, mounting
    • Tightening torque
      • 2,1Nm
  • Standards
    • Standard text
      • IEC 61009-1
      • EN 61009-1
    • European directive WEEE
      • concerned
  • Safety
    • Protection index IP
      • IP20
    • Residual current type
      • AC
Documentations
Instruction manuals for ADB120 770 KBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.