ADB116

RCBO Electronic 1M 1P 10kA B-16A 30mA AC Class
EAN
3250611067481
Quantity
1
Please enquire for price
Please enquire for price
  • Architecture
    • Neutral position
      • right
    • Number of poles
      • 1 P
    • Type of pole
      • 1 P
    • Curve
      • B
  • Main electrical features
    • Rated operational voltage Ue
      • 230 / 240 V
    • Frequency
      • 50 Hz
    • Rated current
      • 16 A
  • Voltage
    • Rated insulation voltage
      • 250 V
    • Max operating voltage
      • 253 V
    • Rated impulse withstand voltage
      • 4000 V
  • Electric current
    • Rated residual operating current
      • 30 mA
    • Breaking and opening capacity
      • 6 kA
  • Electric current / temperature
    • Rating current 30°C
      • 16 A
  • Dimensions
    • Depth of installed product
      • 73 mm
    • Height of installed product
      • 115 mm
    • Width of installed product
      • 17.8 mm
  • Power
    • Total power loss under IN
      • 4.74 W
  • Endurance
    • Electric endurance in number of cycles
      • 2000
    • Number of mechanical operations
      • 2000
  • Capacity
    • Number of modules
      • 1
  • Installation, mounting
    • Tightening torque
      • 2,1Nm
  • Standards
    • Standard text
      • IEC 61009-1
      • EN 61009-1
    • European directive WEEE
      • concerned
  • Safety
    • Protection index IP
      • IP20
    • Residual current type
      • AC
Documentations
Instruction manuals for ADB116 770 KBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.