ADB106

RCBO Electronic 1M 1P 10kA B-6A 30mA AC Class
EAN
3250611067467
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Neutral position
      right
    • Number of poles
      1 P
    • Type of pole
      1 P
    • Curve
      B
  • Main electrical features
    • Rated operational voltage Ue
      230 / 240 V
    • Frequency
      50 Hz
    • Rated current
      6 A
  • Voltage
    • Rated insulation voltage
      250 V
    • Max operating voltage
      253 V
    • Rated impulse withstand voltage
      4000 V
  • Electric current
    • Rated residual operating current
      30 mA
    • Breaking and opening capacity
      6 kA
  • Electric current / temperature
    • Rating current 30°C
      6 A
  • Dimensions
    • Depth of installed product
      73 mm
    • Height of installed product
      115 mm
    • Width of installed product
      17.8 mm
  • Power
    • Total power loss under IN
      1.5 W
  • Endurance
    • Electric endurance in number of cycles
      2000
    • Number of mechanical operations
      1000
  • Capacity
    • Number of modules
      1
  • Installation, mounting
    • Tightening torque
      2,1Nm
  • Standards
    • Standard text
      IEC 61009-1 ; EN 61009-1
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP20
    • Residual current type
      AC
  • Temperature
    • Operating temperature
      -5/60 °C
Documentations
Instruction manuals for ADB106 771 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.