RCBO 1P+N 6kA C-10A 30mA A Class ADA960U

EAN-Nr.
3250611011767
Packaging
1 Prt.
Price
£187.51
/ piece *

Technical characteristics

Architecture
  • Neutral position
    right
  • Number of poles
    2 P
  • Type of pole
    1P+N
  • Curve
    C
Main electrical features
  • Rated operational voltage Ue
    240 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Max operating voltage
    240 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated residual operating current
    30 mA
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    6 kA
Electric current / temperature
  • Rating current 30°C
    10 A
Dimensions
  • Depth of installed product
    68 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35 mm
Power
  • Total power loss under IN
    3.4 W
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    2000
Installation, mounting
  • Tightening torque
    2,1Nm
Connection
  • Connection cross-sect. flexible conductor
    1 / 16mm²
  • Connection cross-sect. rigid cable
    1 / 25mm²
  • Type of connection
    with screw
Standards
  • Standard text
    IEC 61009-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • Residual current type
    A
Use conditions
  • Operating temperature
    -25…40 °C

Downloads

  • Product image

    Image ADA960U  | Hager

    Product Image ADA960U

  • Product environment profile

    Image Product environmental profile for ADA960U  | Hager

    Product environmental profile for ADA960U

    PEP_Hager_ADS913D_EN_07012016

    PDF
    671 KB
    Image Product environmental profile for ADA960U  | Hager

    Product environmental profile for ADA960U

    PDF
    357 KB
  • Product ROHS

    Image RoHS certificate for ADA960U  | Hager

    RoHS certificate for ADA960U

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.