ADA195U

RCBO Electronic 1M 1P 10kA C-45A 30mA A Class
EAN
3250611063995
Quantity
1
Trade price*
£141.08 *
  • Architecture
    • Neutral position
      right
    • Number of poles
      1 P
    • Type of pole
      1 P
    • Fixing mode
      Din-Rail
    • Curve
      C
  • Main electrical features
    • Rated operational voltage Ue
      230 / 240 V
    • Frequency
      50 Hz
    • Rated current
      45 A
  • Voltage
    • Rated insulation voltage
      250 V
    • Max operating voltage
      253 V
    • Rated impulse withstand voltage
      4000 V
  • Electric current
    • Rated residual operating current
      30 mA
    • Breaking and opening capacity
      6 kA
  • Electric current / temperature
    • Rating current 30°C
      45 A
  • Dimensions
    • Depth of installed product
      70 mm
    • Height of installed product
      110 mm
    • Width of installed product
      17.8 mm
  • Power
    • Total power loss under IN
      12.42 W
  • Endurance
    • Electric endurance in number of cycles
      2000
    • Number of mechanical operations
      1000
  • Capacity
    • Number of modules
      1
  • Installation, mounting
    • Tightening torque
      2,1Nm
  • Standards
    • Standard text
      IEC 61009-1 ; EN 61009-1
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP20
    • Residual current type
      A
  • Temperature
    • Operating temperature
      -5/60 °C
Documentations
Instruction manuals for ADA195U 771 kbpdfDownload
Commercial Distribution Catalogue 13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.