RCBO Electronic 1P 10kA C Curve-20A, 30mA Type A(AC & Pulsating DC Sensitive)1M ADA170U

EAN-Nr.
3250611068532
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Neutral position
    right
  • Number of poles
    1 P
  • Curve
    C
Main electrical features
  • Rated operational voltage Ue
    230 / 240 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    250 V
  • Rated impulse withstand voltage
    4 kV
Electric current
  • Rated residual operating current
    30 mA
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    10 kA
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    115 mm
  • Width of installed product
    17.8 mm
Power
  • Total power loss under IN
    9.31 W
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    2000
Installation, mounting
  • Tightening torque
    2,1Nm
Connection
  • Type of connection
    with screw
Standards
  • Standard text
    IEC 61009-1 ; EN 61009-1
Safety
  • Residual current type
    A
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.