RCBO Electronic 1M 1P 10kA B-32A 30mA A Class ADA132U

EAN-Nr.
3250611045366
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Neutral position
    right
  • Number of poles
    1 P
  • Type of pole
    1 P
  • Curve
    B
Main electrical features
  • Rated operational voltage Ue
    230 / 240 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    250 V
  • Max operating voltage
    253 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated residual operating current
    30 mA
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    10 kA
Electric current / temperature
  • Rating current 30°C
    32 A
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    115 mm
  • Width of installed product
    17.5 mm
Power
  • Total power loss under IN
    9.63 W
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    2000
Installation, mounting
  • Tightening torque
    2,1Nm
Standards
  • Standard text
    EN 61009-1, IEC 61009-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • Residual current type
    A

Downloads

  • Product image

    Image ADA132U  | Hager

    Product Image ADA132U

  • Product notice

    Image Instruction manuals for ADA132U  | Hager

    Instruction manuals for ADA132U

    PDF
    551 KB
  • Product declaration

    Image EU Declaration of conformity for ADA132U  | Hager

    EU Declaration of conformity for ADA132U

    Declaration

    PDF
    131 KB
  • Product ROHS

    Image Pollutant guidelines for ADA132U  | Hager

    Pollutant guidelines for ADA132U

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.