A1/R

Ceiling Rose Cover Red
EAN
3250610420102
Quantity
1
Trade price*
£1.77 /prt.*
  • Main electrical features
    • Rated current
      • 6 A
  • Voltage
    • Max operating voltage
      • 240 V
  • Dimensions
    • Height
      • 36 mm
Documentations
Service brochure 12 MBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.