A1

Ceiling Rose Cover White
EAN
5015652040514
Quantity
1
Trade price*
£1.72 /prt.*
  • Main electrical features
    • Rated current
      6 A
  • Voltage
    • Max operating voltage
      240 V
  • Dimensions
    • Height
      36 mm
  • Materials
    • Colour
      pure white
    • Material
      Polycarbonate (PC)
  • Safety
    • Inflammability
      UL 94 V0
    • Protection index IP
      IP20
  • Identification
    • Application, usage
      Light control
Documentations
12351 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.