Push-button 4gang, lab. field,+RGB LED, int. temp. sensor, KNX-K.5, stainl.steel 80164773

EAN-Nr.
3250617153690
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Functions
  • Function
    Function for manual interruption of automatic functions already triggered
Dimensions
  • Height
    55.1 mm
  • Width
    70.9 mm
Power
  • Power consumption, KNX
    ≈ 150 mW
Materials
  • Colour
    stainless steel
  • RAL colour
    RAL 9022 - Pearl light grey
  • Material
    thermoplastic
  • Surface appearance
    matt
  • Type of surface treatment
    Painted
Accessories included
  • Inscribable, with labelling field
    Yes
Safety
  • Protection index IP
    IP20
  • Protection
    with dismantling protection
Use conditions
  • Operating temperature
    -5…45 °C

Downloads

  • Product image

    Image 80164773  | Hager

    Product Image 80164773

  • Product notice

    Image Instruction manuals for 80164773  | Hager

    Instruction manuals for 80164773

    PDF
    1 MB
  • ETS Base

    Image Product-Database ETS for 80164773  | Hager

    Product-Database ETS for 80164773

    ETS4-ETS5 - KNX Database for KNX Push Button xgang

    KNXPROD
    1 MB
  • Application description

    Image Application guides ETS / easy link for 80164773  | Hager

    Application guides ETS / easy link for 80164773

    Application description EASY for 8014X3XX, 8016X7XX, 8016X8XX - KNX Push button xgang (EN, 2022-01), easy link

    PDF
    3 MB
    Image Application guides ETS / easy link for 80164773  | Hager

    Application guides ETS / easy link for 80164773

    Application description ETS for 8014X3XX-8016X7XX-8016X8XX - KNX Push Button (EN, 2021-10)

    PDF
    3 MB
    Image Application guides ETS / easy link for 80164773  | Hager

    Application guides ETS / easy link for 80164773

    Application description EASY for 8014X3XX, 8016X7XX, 8016X8XX - KNX Push button xgang (EN, 2022-01), easy link

    PDF
    3 MB
  • Product declaration

    Image EU Declaration of conformity for 80164773  | Hager

    EU Declaration of conformity for 80164773

    Declaration of Conformity

    PDF
    307 KB
  • Product ROHS

    Image RoHS certificate for 80164773  | Hager

    RoHS certificate for 80164773

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.