B.IQ IR Push Button with Thermostat, 5-Gang, Matt Polar White 75665699

EAN-Nr.
4011334257424
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Functions
  • Function
    with valve protection function
Dimensions
  • Depth
    15 mm
  • Height
    187.8 mm
  • Width
    88.5 mm
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    thermoplastic
  • Surface appearance
    matt
Use conditions
  • Operating temperature
    -5…45 °C

Downloads

More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.