B.IQ IR Push Button with Thermostat, 5-Gang, Brushed Stainless Steel 75665693

EAN-Nr.
4011334257417
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Functions
  • Function
    with valve protection function, button help function can be activated, for switch, push-button, dimmer, blind and thermostat functions
Dimensions
  • Depth
    16.65 mm
  • Height
    187.8 mm
  • Width
    88.5 mm
Materials
  • RAL colour
    RAL 9022 - Pearl light grey
  • Material
    stainless steel
Safety
  • Protection
    with dismantling protection
Use conditions
  • Operating temperature
    -5…45 °C

Downloads

  • Product image

    Image 75665693  | Hager

    Product Image 75665693

  • ETS Base

    Image Product-Database ETS for 75665693  | Hager

    Product-Database ETS for 75665693

    KNX plugin for 7566xx-BIQ - B.IQ push-button with thermostat (V205)

    EXE
    9 MB
  • Application description

    Image Application guides ETS / easy link for 75665693  | Hager

    Application guides ETS / easy link for 75665693

    Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2004-09)

    PDF
    2 MB
    Image Application guides ETS / easy link for 75665693  | Hager

    Application guides ETS / easy link for 75665693

    Application description ETS for 75663xx-75664xx-75665xx - B.IQ push-button with thermostat (EN, 2007-01)

    PDF
    200 KB
    Image Application guides ETS / easy link for 75665693  | Hager

    Application guides ETS / easy link for 75665693

    Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2007-07)

    PDF
    2 MB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.