This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
B.IQ IR Push Button with Thermostat, 5-Gang, Brushed Stainless Steel 75665693
EAN-Nr.
4011334257417
Packaging
1 Prt.
Technical characteristics
Functions
-
Functionwith valve protection function, button help function can be activated, for switch, push-button, dimmer, blind and thermostat functions
Dimensions
-
Depth16.65 mm
-
Height187.8 mm
-
Width88.5 mm
Materials
-
RAL colourRAL 9022 - Pearl light grey
-
Materialstainless steel
Safety
-
Protectionwith dismantling protection
Use conditions
-
Operating temperature-5…45 °C
Downloads
-
Product image
-
ETS Base
-
Application description
More documentation