B.IQ IR Push Button with Thermostat, 5-Gang, Glass Polar White 75665690

EAN-Nr.
4011334380979
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Functions
  • Function
    with valve protection function, for switch, push-button, dimmer, blind and thermostat functions, button help function can be activated
Dimensions
  • Depth
    16.65 mm
  • Height
    187.8 mm
  • Width
    88.5 mm
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    glass
Safety
  • Protection
    with dismantling protection
Use conditions
  • Operating temperature
    -5…45 °C

Downloads

  • Product image

    Image 75665690  | Hager

    Product Image 75665690

  • ETS Base

    Image Product-Database ETS for 75665690  | Hager

    Product-Database ETS for 75665690

    KNX plugin for 7566xx-BIQ - B.IQ push-button with thermostat (V205)

    EXE
    9 MB
  • Application description

    Image Application guides ETS / easy link for 75665690  | Hager

    Application guides ETS / easy link for 75665690

    Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2004-09)

    PDF
    2 MB
    Image Application guides ETS / easy link for 75665690  | Hager

    Application guides ETS / easy link for 75665690

    Application description ETS for 75663xx-75664xx-75665xx - B.IQ push-button with thermostat (EN, 2007-01)

    PDF
    200 KB
    Image Application guides ETS / easy link for 75665690  | Hager

    Application guides ETS / easy link for 75665690

    Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2007-07)

    PDF
    2 MB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.