B.IQ push-b. 4gang thermostat, display, KNX - B.IQ, stainl. steel metal brushed 75664593

EAN-Nr.
4011334257325
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Functions
  • Function
    for switch, push-button, dimmer, blind and thermostat functions, with valve protection function, button help function can be activated
Dimensions
  • Height
    149.2 mm
  • Width
    88.5 mm
Materials
  • RAL colour
    RAL 9022 - Pearl light grey
  • Material
    stainless steel
  • Surface appearance
    matt
Accessories included
  • Inscribable, with labelling field
    No
Safety
  • Protection
    with dismantling protection
Use conditions
  • Operating temperature
    -5…45 °C

Downloads

  • Product image

    Image 75664593  | Hager

    Product Image 75664593

  • Product notice

    Image Instruction manuals for 75664593  | Hager

    Instruction manuals for 75664593

    Manual for 7566xx - B.IQ push-button with thermostat (EN, 2021-01)

    PDF
    2 MB
    Image Instruction manuals for 75664593  | Hager

    Instruction manuals for 75664593

    Manual for 7566xx - B.IQ push-button with thermostat (EN, 2021-01)

    PDF
    164 KB
  • ETS Base

    Image Product-Database ETS for 75664593  | Hager

    Product-Database ETS for 75664593

    KNX plugin for 7566xx-BIQ - B.IQ push-button with thermostat (V205)

    EXE
    9 MB
    Image Product-Database ETS for 75664593  | Hager

    Product-Database ETS for 75664593

    KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)

    EXE
    6 MB
    Image Product-Database ETS for 75664593  | Hager

    Product-Database ETS for 75664593

    KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)

    EXE
    7 MB
  • Application description

    Image Application guides ETS / easy link for 75664593  | Hager

    Application guides ETS / easy link for 75664593

    Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2004-09)

    PDF
    2 MB
    Image Application guides ETS / easy link for 75664593  | Hager

    Application guides ETS / easy link for 75664593

    Application description ETS for 75663xx-75664xx-75665xx - B.IQ push-button with thermostat (EN, 2007-01)

    PDF
    200 KB
    Image Application guides ETS / easy link for 75664593  | Hager

    Application guides ETS / easy link for 75664593

    Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2007-07)

    PDF
    2 MB
  • Product declaration

    Image EU Declaration of conformity for 75664593  | Hager

    EU Declaration of conformity for 75664593

    Declaration of Conformity

    PDF
    269 KB
    Image EU Declaration of conformity for 75664593  | Hager

    EU Declaration of conformity for 75664593

    Declaration of Conformity

    PDF
    269 KB
  • Product ROHS

    Image RoHS certificate for 75664593  | Hager

    RoHS certificate for 75664593

    PDF
    33 KB
    Image RoHS certificate for 75664593  | Hager

    RoHS certificate for 75664593

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.