B.IQ push-button 4gang thermostat, display, KNX - B.IQ, glass black 75664592

EAN-Nr.
4011334372202
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Functions
  • Function
    for switch, push-button, dimmer, blind and thermostat functions ; with valve protection function ; button help function can be activated
Dimensions
  • Height
    149.2 mm
  • Width
    88.5 mm
Accessories included
  • Inscribable, with labelling field
    No
Safety
  • Protection
    with dismantling protection
Use conditions
  • Operating temperature
    -5…45 °C

Downloads

More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.