B.IQ push-button 4gang thermostat, display, KNX - B.IQ, glass p. white 75664590

EAN-Nr.
4011334380924
Packaging
1 Prt.

Technical characteristics

Functions
  • Function
    with valve protection function
Dimensions
  • Height
    149.2 mm
  • Width
    88.5 mm
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    glass
Accessories included
  • Inscribable, with labelling field
    No
Use conditions
  • Operating temperature
    -5…45 °C

Downloads

More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.