75663692
B.IQ IR Push Button with Thermostat, 3-Gang, Glass Black
EAN
4011334372196
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Architecture
- Fixing modeflush-mounting
-
- Functions
- Functionwith valve protection function
button help function can be activated
for switch, push-button, dimmer, blind and thermostat functions
-
- Dimensions
- Height128.6 mm
- Width88.5 mm
-
- Materials
- RAL colourRAL 9005 - Jet black
- Materialglass
- Surface appearanceglossy
- Type of surface treatmentPainted
-
- Safety
- Protectionwith dismantling protection
-
- Use conditions
- Operating temperature-5 °C
45 °C
-
- Identification
- Designation syntax: Core designation/functionPush-button
- Application, usageKNX - operating systems
-
Documentations
Application guides ETS / easy link for 75663692 | 2 MB | Download | |
Application guides ETS / easy link for 75663692 | 200 KB | Download | |
Application guides ETS / easy link for 75663692 | 2 MB | Download | |
44983 kb | Download | ||
5970 kb | Download |
More documentation
Tools and software
Product-Database ETS for 75663692 | 9 MB | exe | Download |
More Tools and software
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
