B.IQ IR Push Button with Thermostat, 3-Gang, Glass Polar White 75663690

EAN-Nr.
4011334380955
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Functions
  • Function
    with valve protection function
Dimensions
  • Height
    128.6 mm
  • Width
    88.5 mm
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    glass
  • Type of surface treatment
    Painted
Use conditions
  • Operating temperature
    -5…45 °C

Downloads

More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.