B.IQ push-button 3gang thermostat, display, KNX - B.IQ, glass black 75663592

EAN-Nr.
4011334372189
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Functions
  • Function
    with valve protection function
Dimensions
  • Height
    119.6 mm
  • Width
    88.5 mm
Materials
  • RAL colour
    RAL 9005 - Jet black
  • Material
    glass
Accessories included
  • Inscribable, with labelling field
    No
Use conditions
  • Operating temperature
    -5…45 °C

Downloads

More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.