Arsys Light Scene Push Button 4-gang Comfort, Labelling Field Polar White Glossy 75168749

EAN-Nr.
4011334264989
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Materials
  • Colour
    polarwhite
  • RAL colour
    RAL 9010 - Pure white
  • Material
    thermoplastic
  • Type of surface treatment
    untreated
Accessories included
  • Inscribable, with labelling field
    Yes
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -5…45 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.