75168743

Arsys Light Scene Push Button 4-gang Comfort, Labelling Stainless Steel Lacquer
EAN
4011334265009
Quantity
1
Trade price*
£166.71 /prt.*
  • Architecture
    • Fixing mode
      flush-mounting
  • Materials
    • Colour
      stainless steel
    • RAL colour
      RAL 9022 - Pearl light grey
    • Material
      thermoplastic
    • Surface appearance
      matt
    • Type of surface treatment
      untreated
  • Accessories included
    • Inscribable, with labelling field
      Yes
  • Safety
    • Protection index IP
      IP20
    • Protection
      with dismantling protection
  • Use conditions
    • Operating temperature
      -5 °C
      45 °C
  • Identification
    • Designation syntax: Main application
      Light scenes
    • Designation syntax: Core designation/function
      Push-button
    • Application, usage
      KNX - operating systems
Documentations
Instruction manuals for 75168743 421 KBpdfDownload
44983 kbpdfDownload
5970 kbpdfDownload
More documentation
Tools and software
Product-Database ETS for 75168743 151 KB vd1Download
Product-Database ETS for 75168743 61 KB vd1Download
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.