Arsys Push Button, 4-gang, with Labelling Field White Glossy 75164042

EAN-Nr.
4011334177807
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Functions
  • Function
    for switch, dimmer and shutter functions
Materials
  • Colour
    white
  • Type of surface treatment
    untreated
Accessories included
  • Inscribable, with labelling field
    Yes
Safety
  • Protection index IP
    IP20
  • Protection
    with dismantling protection
Use conditions
  • Operating temperature
    -5…45 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.