This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Arsys Push Button, 2-gang, with Labelling Field Polar White Glossy 75162049
EAN-Nr.
4011334177623
Packaging
1 Prt.
Technical characteristics
Architecture
-
Fixing modeflush-mounting
Functions
-
Functionfor switch, push-button, dimmer and shutter functions
Materials
-
Colourpolarwhite
-
RAL colourRAL 9010 - Pure white
-
MaterialPlastic/metal
-
Type of surface treatmentuntreated
Accessories included
-
Inscribable, with labelling fieldYes
Safety
-
Protection index IPIP20
-
Protectionwith dismantling protection
Use conditions
-
Operating temperature-5…45 °C
Downloads
-
Product image
-
Product notice
-
ETS Base
-
Application description
-
Product declaration
-
Product ROHS
More documentation