75162042

Arsys Push Button, 2-gang, with Labelling Field White Glossy
EAN
4011334177609
Quantity
1
Trade price*
£65.26 /prt.*
  • Architecture
    • Fixing mode
      flush-mounting
  • Functions
    • Function
      for switch, push-button, dimmer and shutter functions
  • Materials
    • Colour
      white
    • RAL colour
      RAL 1013 - Oyster white
    • Material
      Plastic/metal
    • Surface appearance
      glossy
    • Type of surface treatment
      untreated
  • Accessories included
    • Inscribable, with labelling field
      Yes
  • Safety
    • Protection index IP
      IP20
    • Protection
      with dismantling protection
  • Use conditions
    • Operating temperature
      45 °C
      -5 °C
  • Identification
    • Designation syntax: Core designation/function
      Push-button
    • Application, usage
      Radio bus - operating systems
      KNX - operating systems
Documentations
Instruction manuals for 75162042 356 KBpdfDownload
Application guides ETS / easy link for 75162042 368 KBpdfDownload
44983 kbpdfDownload
5970 kbpdfDownload
More documentation
Tools and software
Product-Database ETS for 75162042 45 KB vd1Download
Product-Database ETS for 75162042 78 KB vd1Download
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.