KNX glass sensor 1gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white 75141830

EAN-Nr.
4011334383772
Packaging
1 Prt.

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Functions
  • Function
    for switch, push-button, dimmer and shutter functions, Blocking function for sensor surface e.g. for cleaning the glass surface
Dimensions
  • Depth
    37.7 mm
  • Height
    160 mm
  • Width
    86 mm
Power
  • Current consumption
    12.5 mA
Materials
  • Colour
    polarwhite
  • RAL colour
    RAL 9010 - Pure white
  • Material
    glass
  • Type of surface treatment
    Tampography
Accessories included
  • Inscribable, with labelling field
    No
Use conditions
  • Operating temperature
    -5…45 °C

Downloads

  • Product image

    Image 75141830  | Hager

    Product Image 75141830

  • Product notice

    Image Instruction manuals for 75141830  | Hager

    Instruction manuals for 75141830

    Manual for 75141xxx-75142xxx-75143xxx-75144xxx - Touch-/glass sensor comfort (EN, 2013-09)

    PDF
    379 KB
  • ETS Base

    Image Product-Database ETS for 75141830  | Hager

    Product-Database ETS for 75141830

    KNX Database (from ETS4) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

    KNXPROD
    1 MB
    Image Product-Database ETS for 75141830  | Hager

    Product-Database ETS for 75141830

    KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)

    VD4
    1 MB
    Image Product-Database ETS for 75141830  | Hager

    Product-Database ETS for 75141830

    KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

    VD4
    2 MB
    Image Product-Database ETS for 75141830  | Hager

    Product-Database ETS for 75141830

    KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)

    VD4
    1 MB
  • Application description

    Image Application guides ETS / easy link for 75141830  | Hager

    Application guides ETS / easy link for 75141830

    Application description ETS for 751418xx-751428xx-751438xx-751448xx - Touch/glass sensor comfort (EN, 2012-11)

    PDF
    981 KB
  • Product declaration

    Image EU Declaration of conformity for 75141830  | Hager

    EU Declaration of conformity for 75141830

    Declaration of Conformity

    PDF
    291 KB
    Image EU Declaration of conformity for 75141830  | Hager

    EU Declaration of conformity for 75141830

    Declaration of Conformity

    PDF
    299 KB
  • Product ROHS

    Image RoHS certificate for 75141830  | Hager

    RoHS certificate for 75141830

    PDF
    33 KB
    Image RoHS certificate for 75141830  | Hager

    RoHS certificate for 75141830

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.