Bus coupling unit flush-mtd, KNX 75040001

EAN-Nr.
4011334161844
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Power
  • Power consumption, KNX
    ≈ 100 mW
Connection
  • Number of contacts
    2
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -5…45 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.