Frame l. cut-out, S.1, ant., matt 13099949

EAN-Nr.
4011334361541
Packaging
10 PCEs

Technical characteristics

Dimensions
  • Depth
    9.5 mm
  • Height
    136.5 mm
  • Width
    80.5 mm
Materials
  • Colour
    charcoal
  • Colour
    anthracite charcoal grey  
  • RAL colour
    RAL 7021 - Black grey
  • Material
    thermoplastic
  • Surface appearance
    matt
  • Type of surface treatment
    Painted
Safety
  • Protection index IP
    IP20

Downloads

  • Product image

    Image 13099949  | Hager

    Product Image 13099949

  • Product declaration

    Image EU Declaration of conformity for 13099949  | Hager

    EU Declaration of conformity for 13099949

    Declaration

    PDF
    253 KB
  • Product environment profile

    Image Product environmental profile for 13099949  | Hager

    Product environmental profile for 13099949

    PDF
    491 KB
  • Product ROHS

    Image RoHS certificate for 13099949  | Hager

    RoHS certificate for 13099949

    PDF
    33 KB
    Image RoHS certificate for 13099949  | Hager

    RoHS certificate for 13099949

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.