Glass frame l. cut-out, B.7, black/ant. matt 13096616

EAN-Nr.
4011334304036
Packaging
2 PCEs

Technical characteristics

Dimensions
  • Depth
    9.6 mm
  • Height
    146 mm
  • Width
    95 mm
Materials
  • Colour
    black
  • Colour
    deep black
  • RAL colour
    RAL 9005 - Jet black
  • Material
    glass
  • Type of surface treatment
    untreated
Safety
  • Protection index IP
    IP20

Downloads

  • Product image

    Image 13096616  | Hager

    Product Image 13096616

  • Product declaration

    Image EU Declaration of conformity for 13096616  | Hager

    EU Declaration of conformity for 13096616

    Declaration

    PDF
    253 KB
  • Product environment profile

    Image Product environmental profile for 13096616  | Hager

    Product environmental profile for 13096616

    PDF
    396 KB
  • Product ROHS

    Image RoHS certificate for 13096616  | Hager

    RoHS certificate for 13096616

    PDF
    32 KB
    Image RoHS certificate for 13096616  | Hager

    RoHS certificate for 13096616

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.