Frame l. cut-out, B.7, al., matt, lacq. 13096424

EAN-Nr.
4011334376781
Packaging
2 PCEs

Technical characteristics

Dimensions
  • Depth
    9.6 mm
  • Height
    146 mm
  • Width
    95 mm
Materials
  • Colour
    aluminium
  • Colour
    aluminium  optics
  • RAL colour
    RAL 9006 - White aluminium
  • Material
    thermoplastic
  • Surface appearance
    matt
  • Type of surface treatment
    Painted
Safety
  • Protection index IP
    IP20

Downloads

  • Product image

    Image 13096424  | Hager

    Product Image 13096424

  • Product declaration

    Image EU Declaration of conformity for 13096424  | Hager

    EU Declaration of conformity for 13096424

    Declaration

    PDF
    253 KB
  • Product environment profile

    Image Product environmental profile for 13096424  | Hager

    Product environmental profile for 13096424

    PDF
    397 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.